??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22200.0080 Spring-Loaded Catch
HELP_VARIABLE
Company
Halder
Description
EH 22200. - Spring-Loaded Catches, DIN 6310
Bill of material
22200.0080 Spring-Loaded Catch
BESTNR
Ref. No.
22200.0080
L1
80 mm
B1
-0.2
14 mm
D1
E9
6 mm
D2
8.0 mm
H1
15.0 mm
H2
9.0 mm
H3
14 mm
H4
7 mm
L2
±0.1
30 mm
L3
22 mm
L4
5 mm
L5
14 mm
L6
23 mm
L7
60 mm
M1
5.0 mm
T
5.0 mm
R
4.0 mm
G
Weight
80 g
Embedded user actions